Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-T
SRB EM-YM Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

241/750KYMDW73W879C N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD
241/750KYMDW879CC3 N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD
241/750KYMDW906AC3 N/A 750 mm N/A 1220 mm48.032 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A CAD
239/800YMBW25W507C3 N/A 800 mm N/A 1060.000 mm41.732 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 290 rpm N/A 330 rpm N/A CAD
239/800YMBW33W45C6 N/A 800 mm N/A 1060.000 mm41.732 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 280 rpm N/A 320 rpm N/A CAD
239/800YMBW507C08 N/A 800 mm N/A 1060.000 mm41.732 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 290 rpm N/A 330 rpm N/A CAD
239/800YMBW509C08 N/A 800 mm N/A 1060.000 mm41.732 in N/A 15000000 N3380000 lbf N/A 6600000 N1480000 lbf N/A 290 rpm N/A 330 rpm N/A CAD
230/800KYMBW33W45A N/A 800 mm N/A 1150 mm45.276 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
230/800YMBW33W45A N/A 800 mm N/A 1150 mm45.276 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
230/800YMDWEW919C6 N/A 800 mm N/A 1150 mm45.276 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 260 rpm N/A 300 rpm N/A CAD
240/800YMDW507C08C2 N/A 800 mm N/A 1150 mm45.276 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 180 rpm N/A 200 rpm N/A CAD
240/800YMDW507C08C3 N/A 800 mm N/A 1150 mm45.276 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 180 rpm N/A 200 rpm N/A CAD
230/800KYMBW906AC3 N/A 800 mm N/A 1150 mm45.276 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
230/800YMBW29W33W45A N/A 800 mm N/A 1150 mm45.276 in N/A 21100000 N4750000 lbf N/A 10200000 N2300000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
240/800YMDW507C08 N/A 800 mm N/A 1150 mm45.276 in N/A 28600000 N6420000 lbf N/A 13000000 N2920000 lbf N/A 180 rpm N/A 200 rpm N/A CAD
231/800YMBW33W45AC6 N/A 800 mm N/A 1280 mm50.394 in N/A 31400000 N7060000 lbf N/A 16600000 N3730000 lbf N/A 170 rpm N/A 180 rpm N/A CAD
241/800KYMDW879 N/A 800 mm N/A 1280 mm50.394 in N/A 39200000 N8810000 lbf N/A 20000000 N4490000 lbf N/A 100 rpm N/A 100 rpm N/A CAD
241/800KYMDW879C N/A 800 mm N/A 1280 mm50.394 in N/A 39200000 N8810000 lbf N/A 20000000 N4490000 lbf N/A 100 rpm N/A 110 rpm N/A CAD
241/800KYMDW73W879 N/A 800 mm N/A 1280 mm50.394 in N/A 39200000 N8810000 lbf N/A 20000000 N4490000 lbf N/A 100 rpm N/A 100 rpm N/A CAD
232/800KYMDW874 N/A 800 mm N/A 1420 mm55.9060 in N/A 43600000 N9800000 lbf N/A 23900000 N5370000 lbf N/A 120 rpm N/A 130 rpm N/A CAD
232/800KYMDW874C2 N/A 800 mm N/A 1420 mm55.9060 in N/A 43600000 N9800000 lbf N/A 23900000 N5370000 lbf N/A 120 rpm N/A 130 rpm N/A CAD
238/850KYMBW20W45AC3 N/A 850 mm N/A 1030 mm40.551 in N/A 10400000 N2330000 lbf N/A 3920000 N881000 lbf N/A 140 rpm N/A 150 rpm N/A CAD
238/850YMBW20W45A N/A 850 mm N/A 1030 mm40.551 in N/A 10400000 N2330000 lbf N/A 3920000 N881000 lbf N/A 140 rpm N/A 150 rpm N/A CAD
239/850KYMBW40IW534 N/A 850 mm N/A 1120 mm44.095 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
239/850KYMBW507C08 N/A 850 mm N/A 1120 mm44.095 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 270 rpm N/A 300 rpm N/A CAD
Unit of Measure
« 71 72 73 74 75 »