Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| 22319KEMW33C3 | N/A | N/A 7.8740 in | N/A 2.6378 in | N/A 725000 N163000 lbf | N/A 663000 N149000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 22319KEMW33 | N/A | N/A 7.8740 in | N/A 2.6378 in | N/A 725000 N163000 lbf | N/A 663000 N149000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EMW33 | N/A | N/A 6.4961 in | N/A 2.0472 in | N/A 583000 N131000 lbf | N/A 446000 N100000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EMW33C3 | N/A | N/A 6.4961 in | N/A 2.0472 in | N/A 583000 N131000 lbf | N/A 446000 N100000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EMW33C4 | N/A | N/A 6.4961 in | N/A 2.0472 in | N/A 583000 N131000 lbf | N/A 446000 N100000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EMW33W21A | N/A | N/A 6.4961 in | N/A 2.0472 in | N/A 583000 N131000 lbf | N/A 446000 N100000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120KEMW33 | N/A | N/A 6.4961 in | N/A 2.0472 in | N/A 583000 N131000 lbf | N/A 446000 N100000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120KEMW33C3 | N/A | N/A 6.4961 in | N/A 2.0472 in | N/A 583000 N131000 lbf | N/A 446000 N100000 lbf | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 22220EMW33 | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 502000 N113000 lbf | N/A 435000 N97700 lbf | N/A 3100 rpm | N/A 3800 rpm |
N/A
|
| 22220EMW33C3 | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 502000 N113000 lbf | N/A 435000 N97700 lbf | N/A 3100 rpm | N/A 3800 rpm |
N/A
|
| 22220KEMW33 | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 502000 N113000 lbf | N/A 435000 N97700 lbf | N/A 3100 rpm | N/A 3800 rpm |
N/A
|
| 22220KEMW33C3 | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 502000 N113000 lbf | N/A 435000 N97700 lbf | N/A 3100 rpm | N/A 3800 rpm |
N/A
|
| 22220KEMW33C4 | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 502000 N113000 lbf | N/A 435000 N97700 lbf | N/A 3100 rpm | N/A 3800 rpm |
N/A
|
| 23220EMW33 | N/A | N/A 7.0866 in | N/A 2.3740 in | N/A 678000 N152000 lbf | N/A 554000 N124000 lbf | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220EMW33C2 | N/A | N/A 7.0866 in | N/A 2.3740 in | N/A 678000 N152000 lbf | N/A 554000 N124000 lbf | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220EMW33C3 | N/A | N/A 7.0866 in | N/A 2.3740 in | N/A 678000 N152000 lbf | N/A 554000 N124000 lbf | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220KEMW33C3 | N/A | N/A 7.0866 in | N/A 2.3740 in | N/A 678000 N152000 lbf | N/A 554000 N124000 lbf | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 22320EMW33W800 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320KEMW33W800C4 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320EMW33 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320EMW33C3 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320EMW33W82 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320EMW33W800W40IC4 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320EMW33W800C4 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 22320EMW33W800C3 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 853000 N192000 lbf | N/A 768000 N173000 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|