COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22320EMW32W82 N/A N/A 8.4643 in N/A 2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22320EMW33C4 N/A N/A 8.4646 in N/A 2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22320KEMW33 N/A N/A 8.4646 in N/A 2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22320KEMW33C3 N/A N/A 8.4646 in N/A 2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22320KEMW33C4 N/A N/A 8.4646 in N/A 2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22322EMW810C4 N/A N/A 9.4485 in N/A 3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23322EMW810C4 N/A N/A 9.4485 in N/A 3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23122EMW33C3 N/A N/A 7.0866 in N/A 2.2047 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23122KEMW33C3 N/A N/A 7.0866 in N/A 2.2047 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table)
23122EMW33 N/A N/A 7.0866 in N/A 2.2047 in N/A 686000 N154000 lbf N/A 518000 N116000 lbf N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table)
22222EMAW33W800C6 N/A N/A 7.8737 in N/A 2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 3000 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22222EMW33 N/A N/A 7.8740 in N/A 2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22222EMW33C3 N/A N/A 7.8740 in N/A 2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22222KEMW33 N/A N/A 7.8740 in N/A 2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22222KEMW33C3 N/A N/A 7.8740 in N/A 2.0866 in N/A 653000 N147000 lbf N/A 555000 N125000 lbf N/A 2900 rpm N/A 3500 rpm N/A CAD Icon (for items table)
23222EMW33 N/A N/A 7.8740 in N/A 2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222EMW33C2 N/A N/A 7.8740 in N/A 2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222EMW33C3 N/A N/A 7.8740 in N/A 2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222EMW33C4 N/A N/A 7.8740 in N/A 2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222EMW33W94AW35C4 N/A N/A 7.8740 in N/A 2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222KEMW33 N/A N/A 7.8740 in N/A 2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222KEMW33C3 N/A N/A 7.8740 in N/A 2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222KEMW33C4 N/A N/A 7.8740 in N/A 2.7480 in N/A 887000 N199000 lbf N/A 710000 N160000 lbf N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22322EMW33W800C3 N/A N/A 9.4485 in N/A 3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322EMW33W800C4 N/A N/A 9.4485 in N/A 3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »