COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22206EM N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
22206EMC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
22206EMW33 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
22206EMW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
22207EMW33 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 86500 N19400 lbf N/A 82000 N18500 lbf N/A 7100 rpm N/A 8800 rpm N/A CAD Icon (for items table)
22207EMW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 86500 N19400 lbf N/A 82000 N18500 lbf N/A 7100 rpm N/A 8800 rpm N/A CAD Icon (for items table)
22208EMW33 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A CAD Icon (for items table)
22208KEMW33 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A CAD Icon (for items table)
22208KEMW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A CAD Icon (for items table)
22208EMW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A CAD Icon (for items table)
22308EMW33W800 N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308EMW33W800C4 N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308KEMW33W800 N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308KEMW33W800C4 N/A 40 mm N/A 89.997 mm3.5432 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308EMW33 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308EMW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308KEMW33 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308KEMW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22209EMW33 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22209EMW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22209KEMW33 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22209KEMW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22309EMW33W800 N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309EMW33W800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309EMW800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »