Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

B - Outer Ring Width

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

22206EM N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
22206EMC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
22206EMW33 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
22206EMW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 64300 N14400 lbf N/A 56800 N12800 lbf N/A 8000 rpm N/A 10000 rpm N/A CAD Icon (for items table)
22207EMW33 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 86500 N19400 lbf N/A 82000 N18500 lbf N/A 7100 rpm N/A 8800 rpm N/A CAD Icon (for items table)
22207EMW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 86500 N19400 lbf N/A 82000 N18500 lbf N/A 7100 rpm N/A 8800 rpm N/A CAD Icon (for items table)
22208EMW33 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A CAD Icon (for items table)
22208KEMW33 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A CAD Icon (for items table)
22208KEMW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A CAD Icon (for items table)
22208EMW33C3 N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 99600 N22400 lbf N/A 93400 N21000 lbf N/A 6200 rpm N/A 7700 rpm N/A CAD Icon (for items table)
22308EMW33W800 N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308EMW33W800C4 N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308KEMW33W800 N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308KEMW33W800C4 N/A 40 mm N/A 89.997 mm3.5432 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308EMW33 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308EMW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308KEMW33 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22308KEMW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 147000 N33100 lbf N/A 137000 N30800 lbf N/A 5700 rpm N/A 6800 rpm N/A CAD Icon (for items table)
22209EMW33 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22209EMW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22209KEMW33 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22209KEMW33C3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 104000 N23500 lbf N/A 101000 N22800 lbf N/A 5600 rpm N/A 7000 rpm N/A CAD Icon (for items table)
22309EMW33W800 N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309EMW33W800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309EMW800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309KEMW33W800 N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309KEMW33W800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309EMW33 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309EMW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 180000 N40500 lbf N/A 169000 N37900 lbf N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22210EMW33 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A CAD Icon (for items table)
22210EMW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A CAD Icon (for items table)
22210KEMW33 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A CAD Icon (for items table)
22210KEMW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 112000 N25100 lbf N/A 112000 N25200 lbf N/A 5200 rpm N/A 6400 rpm N/A CAD Icon (for items table)
22310EMW33W800 N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EMW33W800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EMW800 N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EMW800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310KEMW33W800 N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310KEMW33W800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310KEMW800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EMW33 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EMW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310KEMW33 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310KEMW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 227000 N51000 lbf N/A 225000 N50600 lbf N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22211EMC3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4800 rpm N/A 5900 rpm N/A CAD Icon (for items table)
22211KEMW33C3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4800 rpm N/A 5900 rpm N/A CAD Icon (for items table)
22211EM N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 134000 N30100 lbf N/A 134000 N30100 lbf N/A 4700 rpm N/A 5900 rpm N/A CAD Icon (for items table)
22311EMW33W800 N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4500 rpm N/A 5300 rpm N/A CAD Icon (for items table)
22311EMW33W800C4 N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4500 rpm N/A 5300 rpm N/A CAD Icon (for items table)
22311EMW800C4 N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4500 rpm N/A 5300 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »