Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22226KEJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 1/12 N/A 2400 rpm N/A 2900 rpm N/A CAD
22226KEJW33C4 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 1/12 N/A 2400 rpm N/A 2900 rpm N/A CAD
22226KEJW841C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 1/12 N/A 2400 rpm N/A 2900 rpm N/A CAD
22228EJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A 2200 rpm N/A 2600 rpm N/A CAD
22228EJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A 2200 rpm N/A 2600 rpm N/A CAD
22228EJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A 2200 rpm N/A 2600 rpm N/A CAD
22228EJW33C3SLA N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A 2200 rpm N/A 2600 rpm N/A CAD
22228EJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A 2200 rpm N/A 2600 rpm N/A CAD
22228EJW33VSL609 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A N/A N/A N/A CAD
22228KEJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1/12 N/A 2200 rpm N/A 2600 rpm N/A CAD
22228KEJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1/12 N/A 2200 rpm N/A 2600 rpm N/A CAD
22228KEJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1/12 N/A 2200 rpm N/A 2600 rpm N/A CAD
22228KEJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 1/12 N/A 2200 rpm N/A 2600 rpm N/A CAD
22230EJW33 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A 2000 rpm N/A 2400 rpm N/A CAD
22230EJW33C2 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A 2000 rpm N/A 2400 rpm N/A CAD
22230EJW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A 2000 rpm N/A 2400 rpm N/A CAD
22230EJW33C3SLA N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A 2000 rpm N/A 2400 rpm N/A CAD
22230EJW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A 2000 rpm N/A 2400 rpm N/A CAD
22230EJW33VSL609 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A N/A N/A N/A CAD
22230KEJW33 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A CAD
22230KEJW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A CAD
22230KEJW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A CAD
22230KEJW33W40IC4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1/12 N/A 2000 rpm N/A 2400 rpm N/A CAD
22232EJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD
22232EJW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD
Unit of Measure
« 11 12 13 14 15 »