Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22238EJW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A N/A 1500 rpm N/A 1800 rpm N/A CAD
22238KEJW33 N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1/12 N/A 1500 rpm N/A 1800 rpm N/A CAD
22238KEJW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1/12 N/A 1500 rpm N/A 1800 rpm N/A CAD
22238KEJW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1/12 N/A 1500 rpm N/A 1800 rpm N/A CAD
22238KEJW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1/12 N/A 1500 rpm N/A 1800 rpm N/A CAD
22238KEJW33W40IC4 N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1/12 N/A 1500 rpm N/A 1800 rpm N/A CAD
22240EJW33 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A N/A 1500 rpm N/A 1700 rpm N/A CAD
22240EJW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A N/A 1500 rpm N/A 1700 rpm N/A CAD
22240EJW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A N/A 1500 rpm N/A 1700 rpm N/A CAD
22240EJW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A N/A 1500 rpm N/A 1700 rpm N/A CAD
22240KEJW33 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1/12 N/A 1500 rpm N/A 1700 rpm N/A CAD
22240KEJW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1/12 N/A 1500 rpm N/A 1700 rpm N/A CAD
22240KEJW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1/12 N/A 1500 rpm N/A 1700 rpm N/A CAD
22240KEJW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1/12 N/A 1500 rpm N/A 1700 rpm N/A CAD
22244EJW29W33C3 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A N/A 1300 rpm N/A 1500 rpm N/A CAD
22244EJW33 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A N/A 1300 rpm N/A 1500 rpm N/A CAD
22244EJW33C2 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A N/A 1300 rpm N/A 1500 rpm N/A CAD
22244EJW33C3 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A N/A 1300 rpm N/A 1500 rpm N/A CAD
22244EJW33C4 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A N/A 1300 rpm N/A 1500 rpm N/A CAD
22244KEJW507C08 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A CAD
22244KEJW507C08C2 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A CAD
22244KEJW507C08C3 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A CAD
22244KEJW507C08C4 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A CAD
22248EJW29W33W45AC3 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A N/A 1100 rpm N/A 1300 rpm N/A CAD
22248EJW33W45A N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A N/A 1100 rpm N/A 1300 rpm N/A CAD
Unit of Measure
« 16 17 18 19 20 »