Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22248EJW33W45AC2 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A N/A 1100 rpm N/A 1300 rpm N/A CAD
22248EJW33W45AC3 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A N/A 1100 rpm N/A 1300 rpm N/A CAD
22248EJW33W45AC4 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A N/A 1100 rpm N/A 1300 rpm N/A CAD
22248KEJW33W45A N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1/12 N/A 1100 rpm N/A 1300 rpm N/A CAD
22248KEJW33W45AC2 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1/12 N/A 1100 rpm N/A 1300 rpm N/A CAD
22248KEJW33W45AC3 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1/12 N/A 1100 rpm N/A 1300 rpm N/A CAD
22248KEJW33W45AC4 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1/12 N/A 1100 rpm N/A 1300 rpm N/A CAD
22308EJW33 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
22308EJW33C2 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
22308EJW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
22308EJW33C3VSL609 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A N/A N/A CAD
22308EJW33C4 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
22308EJW33VSL609 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A N/A N/A CAD
22308EJW33W800C4 N/A 40 mm N/A 89.993 mm3.543 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
22308EJW841 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
22308KEJW33 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 1/12 N/A 5600 rpm N/A 6700 rpm N/A CAD
22308KEJW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 1/12 N/A 5600 rpm N/A 6700 rpm N/A CAD
22309EJC4 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A N/A 5100 rpm N/A 6100 rpm N/A CAD
22309EJW33 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A N/A 5100 rpm N/A 6100 rpm N/A CAD
22309EJW33C2 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A N/A 5100 rpm N/A 6100 rpm N/A CAD
22309EJW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A N/A 5100 rpm N/A 6100 rpm N/A CAD
22309EJW33C3VSL609 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A N/A N/A N/A CAD
22309EJW33C4 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A N/A 5100 rpm N/A 6100 rpm N/A CAD
22309EJW33VSL609 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A N/A N/A N/A CAD
22309EJW33W21F N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A N/A 5100 rpm N/A 6100 rpm N/A CAD
Unit of Measure
« 16 17 18 19 20 »