Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22324EJW33C2 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD
22324EJW33C3 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD
22324EJW33C3SLA N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD
22324EJW33C4 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD
22324EJW33VSL609 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A N/A N/A CAD
22324EJW33W800C4 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD
22324EJW33W89 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A N/A 1900 rpm N/A 2200 rpm N/A CAD
22324KEJW33 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1/12 N/A 1900 rpm N/A 2200 rpm N/A CAD
22324KEJW33C3 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1/12 N/A 1900 rpm N/A 2200 rpm N/A CAD
22326EJW33 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD
22326EJW33C2 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD
22326EJW33C3 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD
22326EJW33C3SLA N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD
22326EJW33C4 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD
22326EJW33W800C4 N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A N/A 1800 rpm N/A 2000 rpm N/A CAD
22326KEJW33 N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1/12 N/A 1800 rpm N/A 2000 rpm N/A CAD
22326KEJW33C3 N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1/12 N/A 1800 rpm N/A 2000 rpm N/A CAD
22328EJW33 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD
22328EJW33C2 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD
22328EJW33C3 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD
22328EJW33C3SLA N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD
22328EJW33C4 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD
22328EJW33VSL609 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A N/A N/A N/A CAD
22328EJW33W800C4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A N/A 1600 rpm N/A 1800 rpm N/A CAD
22328KEJW33 N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1/12 N/A 1600 rpm N/A 1800 rpm N/A CAD
Unit of Measure
« 21 22 23 24 25 »