Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
22334EJW33W28 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A | N/A 1200 rpm | N/A 1400 rpm |
N/A ![]() |
22334KEJW33 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1/12 | N/A 1200 rpm | N/A 1400 rpm |
N/A ![]() |
22334KEJW33C2 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1/12 | N/A 1200 rpm | N/A 1400 rpm |
N/A ![]() |
22334KEJW33C3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1/12 | N/A 1200 rpm | N/A 1400 rpm |
N/A ![]() |
22334KEJW33C4 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1/12 | N/A 1200 rpm | N/A 1400 rpm |
N/A ![]() |
22336EJW33 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A | N/A 1200 rpm | N/A 1300 rpm |
N/A ![]() |
22336EJW33C2 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A | N/A 1200 rpm | N/A 1300 rpm |
N/A ![]() |
22336EJW33C3 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A | N/A 1200 rpm | N/A 1300 rpm |
N/A ![]() |
22336EJW33C4 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A | N/A 1200 rpm | N/A 1300 rpm |
N/A ![]() |
22336KEJW33 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1/12 | N/A 1200 rpm | N/A 1300 rpm |
N/A ![]() |
22336KEJW33C2 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1/12 | N/A 1200 rpm | N/A 1300 rpm |
N/A ![]() |
22336KEJW33C3 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1/12 | N/A 1200 rpm | N/A 1300 rpm |
N/A ![]() |
22336KEJW33C4 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1/12 | N/A 1200 rpm | N/A 1300 rpm |
N/A ![]() |
22338EJW33 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A | N/A 1100 rpm | N/A 1200 rpm |
N/A ![]() |
22338EJW33C2 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A | N/A 1100 rpm | N/A 1200 rpm |
N/A ![]() |
22338EJW33C3 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A | N/A 1100 rpm | N/A 1200 rpm |
N/A ![]() |
22338EJW33C4 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A | N/A 1100 rpm | N/A 1200 rpm |
N/A ![]() |
22338KEJW33 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1/12 | N/A 1100 rpm | N/A 1200 rpm |
N/A ![]() |
22338KEJW33C2 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1/12 | N/A 1100 rpm | N/A 1200 rpm |
N/A ![]() |
22338KEJW33C3 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1/12 | N/A 1100 rpm | N/A 1200 rpm |
N/A ![]() |
22338KEJW33C4 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1/12 | N/A 1100 rpm | N/A 1200 rpm |
N/A ![]() |
22340EJW33W45A | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A | N/A 1000 rpm | N/A 1200 rpm |
N/A ![]() |
22340EJW33W45AC2 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A | N/A 1000 rpm | N/A 1200 rpm |
N/A ![]() |
22340EJW33W45AC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A | N/A 1000 rpm | N/A 1200 rpm |
N/A ![]() |
22340EJW33W45AC4 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A | N/A 1000 rpm | N/A 1200 rpm |
N/A ![]() |