Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23064EJW507C08C2 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23064EJW507C08C3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23064EJW507C08C4 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23064EJW509C08 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23064EJW509C08C3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23064KEJW40IW507C08 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1/12 | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23064KEJW40IW507C08C3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1/12 | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23064KEJW507C08 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1/12 | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23064KEJW507C08C2 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1/12 | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23064KEJW507C08C3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1/12 | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23064KEJW507C08C4 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1/12 | N/A 880 rpm | N/A 1000 rpm |
N/A |
| 23068EJW25W507C08 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068EJW25W507C08C3 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068EJW25W509C08 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068EJW507C08 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068EJW507C08C2 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068EJW507C08C3 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068EJW507C08C4 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068KEJW507C08 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 1/12 | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068KEJW507C08C2 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 1/12 | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068KEJW507C08C3 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 1/12 | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068KEJW507C08C4 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 1/12 | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23068KEJW507C08C6 | N/A 340.000 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 1/12 | N/A 800 rpm | N/A 930 rpm |
N/A |
| 23072EJW507C08 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A | N/A 770 rpm | N/A 900 rpm |
N/A |
| 23072EJW507C08C2 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A | N/A 770 rpm | N/A 900 rpm |
N/A |