Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23080EJW509C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A | N/A 660 rpm | N/A 760 rpm |
N/A |
| 23080EJW509C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A | N/A 660 rpm | N/A 760 rpm |
N/A |
| 23080KEJW507C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 1/12 | N/A 660 rpm | N/A 760 rpm |
N/A |
| 23080KEJW507C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 1/12 | N/A 660 rpm | N/A 760 rpm |
N/A |
| 23080KEJW906A | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 1/12 | N/A 660 rpm | N/A 760 rpm |
N/A |
| 23080KEJW906AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 1/12 | N/A 660 rpm | N/A 760 rpm |
N/A |
| 23120EJW33 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A | N/A 2700 rpm | N/A 3200 rpm |
N/A |
| 23120EJW33C2 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A | N/A 2700 rpm | N/A 3200 rpm |
N/A |
| 23120EJW33C3 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A | N/A 2700 rpm | N/A 3200 rpm |
N/A |
| 23120EJW33C3VSL609 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A | N/A | N/A |
N/A |
| 23120EJW33C4 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A | N/A 2700 rpm | N/A 3200 rpm |
N/A |
| 23120EJW33VSL609 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A | N/A | N/A |
N/A |
| 23120EJW33W21A | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A | N/A 2700 rpm | N/A 3200 rpm |
N/A |
| 23120KEJW33 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 1/12 | N/A 2700 rpm | N/A 3200 rpm |
N/A |
| 23120KEJW33C3 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 1/12 | N/A 2700 rpm | N/A 3200 rpm |
N/A |
| 23122EJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A | N/A 2500 rpm | N/A 2900 rpm |
N/A |
| 23122EJW33C2 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A | N/A 2500 rpm | N/A 2900 rpm |
N/A |
| 23122EJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A | N/A 2500 rpm | N/A 2900 rpm |
N/A |
| 23122EJW33C3VSL609 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A | N/A | N/A |
N/A |
| 23122EJW33C4 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A | N/A 2500 rpm | N/A 2900 rpm |
N/A |
| 23122EJW841C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A | N/A 2500 rpm | N/A 2900 rpm |
N/A |
| 23122KEJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 1/12 | N/A 2500 rpm | N/A 2900 rpm |
N/A |
| 23122KEJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 1/12 | N/A 2500 rpm | N/A 2900 rpm |
N/A |
| 23124EJW33 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A | N/A 2200 rpm | N/A 2600 rpm |
N/A |
| 23124EJW33C2 | N/A 120 mm | N/A 200 mm7.874 in | N/A 62 mm2.4409 in | N/A | N/A 2200 rpm | N/A 2600 rpm |
N/A |