Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23130EJW33C2 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A | N/A 1600 rpm | N/A 1900 rpm |
N/A |
| 23130EJW33C3 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A | N/A 1600 rpm | N/A 1900 rpm |
N/A |
| 23130EJW33C3VSL609 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A | N/A | N/A |
N/A |
| 23130EJW33C4 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A | N/A 1600 rpm | N/A 1900 rpm |
N/A |
| 23130KEJW33 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1/12 | N/A 1600 rpm | N/A 1900 rpm |
N/A |
| 23130KEJW33C2 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1/12 | N/A 1600 rpm | N/A 1900 rpm |
N/A |
| 23130KEJW33C3 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1/12 | N/A 1600 rpm | N/A 1900 rpm |
N/A |
| 23130KEJW33C4 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1/12 | N/A 1600 rpm | N/A 1900 rpm |
N/A |
| 23132EJW33 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A | N/A 1500 rpm | N/A 1700 rpm |
N/A |
| 23132EJW33C2 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A | N/A 1500 rpm | N/A 1700 rpm |
N/A |
| 23132EJW33C3 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A | N/A 1500 rpm | N/A 1700 rpm |
N/A |
| 23132EJW33C3VSL609 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A | N/A | N/A |
N/A |
| 23132EJW33C4 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in | N/A | N/A 1500 rpm | N/A 1700 rpm |
N/A |
| 23134EJW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A | N/A 1400 rpm | N/A 1600 rpm |
N/A |
| 23134EJW33C2 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A | N/A 1400 rpm | N/A 1600 rpm |
N/A |
| 23134EJW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A | N/A 1400 rpm | N/A 1600 rpm |
N/A |
| 23134EJW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A | N/A 1400 rpm | N/A 1600 rpm |
N/A |
| 23134KEJW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1/12 | N/A 1400 rpm | N/A 1600 rpm |
N/A |
| 23134KEJW33C2 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1/12 | N/A 1400 rpm | N/A 1600 rpm |
N/A |
| 23134KEJW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1/12 | N/A 1400 rpm | N/A 1600 rpm |
N/A |
| 23134KEJW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1/12 | N/A 1400 rpm | N/A 1600 rpm |
N/A |
| 23136EJW33 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 23136EJW33C2 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 23136EJW33C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 23136EJW33C4 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |