Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
 1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

21319EJW33C2 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A N/A 3000 rpm N/A 3600 rpm N/A CAD
21319EJW33C3 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A N/A 3000 rpm N/A 3600 rpm N/A CAD
21319EJW33C4 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A N/A 3000 rpm N/A 3600 rpm N/A CAD
21319KEJW33 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 1/12 N/A 3000 rpm N/A 3600 rpm N/A CAD
21319KEJW33C2 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 1/12 N/A 3000 rpm N/A 3600 rpm N/A CAD
21319KEJW33C3 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 1/12 N/A 3000 rpm N/A 3600 rpm N/A CAD
21319KEJW33C4 N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 1/12 N/A 3000 rpm N/A 3600 rpm N/A CAD
21320EJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A N/A 2800 rpm N/A 3400 rpm N/A CAD
21320EJW33C2 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A N/A 2800 rpm N/A 3400 rpm N/A CAD
21320EJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A N/A 2800 rpm N/A 3400 rpm N/A CAD
21320EJW33C4 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A N/A 2800 rpm N/A 3400 rpm N/A CAD
21320KEJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1/12 N/A 2800 rpm N/A 3400 rpm N/A CAD
21320KEJW33C2 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1/12 N/A 2800 rpm N/A 3400 rpm N/A CAD
21320KEJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1/12 N/A 2800 rpm N/A 3400 rpm N/A CAD
21320KEJW33C4 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1/12 N/A 2800 rpm N/A 3400 rpm N/A CAD
22205EJW33 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD
22205EJW33C2 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD
22205EJW33C3 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD
22205EJW33C3SLA N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD
22205EJW33C3VSL609 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A N/A CAD
22205EJW33C4 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD
22205EJW33C5 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD
22205EJW33VSL609 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A N/A CAD
22205EJW841C4 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD
22205KEJW33 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 1/12 N/A 9200 rpm N/A 11500 rpm N/A CAD
Unit of Measure
 1 2 3 4 5 »