Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 24036EJW33W59DC3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24036EJW901C4 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24036KEJW33 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A 1/30 | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24036KEJW33C3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A 1/30 | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24036KEJW33C4 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A 1/30 | N/A 1300 rpm | N/A 1500 rpm |
N/A |
| 24038EJW33 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 100 mm3.937 in | N/A | N/A 1200 rpm | N/A 1400 rpm |
N/A |
| 24038EJW33C2 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 100 mm3.937 in | N/A | N/A 1200 rpm | N/A 1400 rpm |
N/A |
| 24038EJW33C3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 100 mm3.937 in | N/A | N/A 1200 rpm | N/A 1400 rpm |
N/A |
| 24038EJW33C4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 100 mm3.937 in | N/A | N/A 1200 rpm | N/A 1400 rpm |
N/A |
| 24038KEJW33 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 100 mm3.937 in | N/A 1/30 | N/A 1200 rpm | N/A 1400 rpm |
N/A |
| 24040EJW33 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040EJW33C2 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040EJW33C3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040EJW33C4 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040EJW33W21A | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040EJW33W25 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040EJW33W40IC3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040EJW841 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040KEJW33 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A 1/30 | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040KEJW33C3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A 1/30 | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040KEJW33W40I | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A 1/30 | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040KEJW33W40IC3 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A 1/30 | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24040KEJW507C08C4 | N/A 200 mm | N/A 310 mm12.2047 in | N/A 109 mm4.2913 in | N/A 1/30 | N/A 1100 rpm | N/A 1300 rpm |
N/A |
| 24044EJW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A | N/A 1000 rpm | N/A 1200 rpm |
N/A |
| 24044EJW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A | N/A 1000 rpm | N/A 1200 rpm |
N/A |