Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 24072EJW906A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A | N/A 540 rpm | N/A 600 rpm |
N/A |
| 24072EJW906AC3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A | N/A 540 rpm | N/A 600 rpm |
N/A |
| 24072KEJW33W45A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 540 rpm | N/A 600 rpm |
N/A |
| 24072KEJW33W45AC2 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 540 rpm | N/A 600 rpm |
N/A |
| 24072KEJW33W45AC3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 540 rpm | N/A 600 rpm |
N/A |
| 24072KEJW33W45AC4 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 1/30 | N/A 540 rpm | N/A 600 rpm |
N/A |
| 24122EJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A | N/A 1800 rpm | N/A 2100 rpm |
N/A |
| 24122EJW33C2 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A | N/A 1800 rpm | N/A 2100 rpm |
N/A |
| 24122EJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A | N/A 1800 rpm | N/A 2100 rpm |
N/A |
| 24122EJW33C4 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A | N/A 1800 rpm | N/A 2100 rpm |
N/A |
| 24122EJW33W57 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A | N/A 1800 rpm | N/A 2100 rpm |
N/A |
| 24122EJW841 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A | N/A 1800 rpm | N/A 2100 rpm |
N/A |
| 24122EJW841C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A | N/A 1800 rpm | N/A 2100 rpm |
N/A |
| 24122KEJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 1/30 | N/A 1800 rpm | N/A 2100 rpm |
N/A |
| 24122KEJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 1/30 | N/A 1800 rpm | N/A 2100 rpm |
N/A |
| 24122KEJW841 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 1/30 | N/A 1800 rpm | N/A 2100 rpm |
N/A |
| 24124EJW33 | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A | N/A 1600 rpm | N/A 1700 rpm |
N/A |
| 24124EJW33C2 | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A | N/A 1600 rpm | N/A 1700 rpm |
N/A |
| 24124EJW33C3 | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A | N/A 1600 rpm | N/A 1700 rpm |
N/A |
| 24124EJW33C4 | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A | N/A 1600 rpm | N/A 1700 rpm |
N/A |
| 24124EJW33W21A | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A | N/A 1600 rpm | N/A 1700 rpm |
N/A |
| 24124EJW841C3 | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A | N/A 1600 rpm | N/A 1700 rpm |
N/A |
| 24124KEJW33 | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A 1/30 | N/A 1600 rpm | N/A 1700 rpm |
N/A |
| 24124KEJW33C2 | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A 1/30 | N/A 1600 rpm | N/A 1700 rpm |
N/A |
| 24124KEJW33C3 | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A 1/30 | N/A 1600 rpm | N/A 1700 rpm |
N/A |