Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 24132EJW33C3 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 109 mm4.2913 in | N/A | N/A 1000 rpm | N/A 1100 rpm |
N/A |
| 24132EJW33C4 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 109 mm4.2913 in | N/A | N/A 1000 rpm | N/A 1100 rpm |
N/A |
| 24132EJW841C3 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 109 mm4.2913 in | N/A | N/A 1000 rpm | N/A 1100 rpm |
N/A |
| 24132KEJW33 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 109 mm4.2913 in | N/A 1/30 | N/A 1000 rpm | N/A 1100 rpm |
N/A |
| 24132KEJW33C3 | N/A 160 mm | N/A 270 mm10.6299 in | N/A 109 mm4.2913 in | N/A 1/30 | N/A 1000 rpm | N/A 1100 rpm |
N/A |
| 24134EJW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A | N/A 960 rpm | N/A 1000 rpm |
N/A |
| 24134EJW33C2 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A | N/A 960 rpm | N/A 1000 rpm |
N/A |
| 24134EJW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A | N/A 960 rpm | N/A 1000 rpm |
N/A |
| 24134EJW33C3SLA | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A | N/A 960 rpm | N/A 1000 rpm |
N/A |
| 24134EJW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A | N/A 960 rpm | N/A 1000 rpm |
N/A |
| 24134EJW841 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A | N/A 960 rpm | N/A 1000 rpm |
N/A |
| 24134KEJW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1/30 | N/A 960 rpm | N/A 1000 rpm |
N/A |
| 24134KEJW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1/30 | N/A 960 rpm | N/A 1000 rpm |
N/A |
| 24134KEJW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1/30 | N/A 960 rpm | N/A 1000 rpm |
N/A |
| 24136EJW33 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A | N/A 870 rpm | N/A 950 rpm |
N/A |
| 24136EJW33C2 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A | N/A 870 rpm | N/A 950 rpm |
N/A |
| 24136EJW33C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A | N/A 870 rpm | N/A 950 rpm |
N/A |
| 24136EJW33C4 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A | N/A 870 rpm | N/A 950 rpm |
N/A |
| 24136KEJW33 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A 1/30 | N/A 870 rpm | N/A 950 rpm |
N/A |
| 24136KEJW33C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A 1/30 | N/A 870 rpm | N/A 950 rpm |
N/A |
| 24138EJW33 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A | N/A 810 rpm | N/A 880 rpm |
N/A |
| 24138EJW33C2 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A | N/A 810 rpm | N/A 880 rpm |
N/A |
| 24138EJW33C3 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A | N/A 810 rpm | N/A 880 rpm |
N/A |
| 24138EJW33C4 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A | N/A 810 rpm | N/A 880 rpm |
N/A |
| 24138EJW841 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A | N/A 810 rpm | N/A 880 rpm |
N/A |