Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 24164EJW33W45AC3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A | N/A 390 rpm | N/A 410 rpm |
N/A |
| 24164EJW33W45AC4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A | N/A 390 rpm | N/A 410 rpm |
N/A |
| 24164KEJW33W45A | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 1/30 | N/A 390 rpm | N/A 410 rpm |
N/A |
| 24164KEJW33W45AC2 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 1/30 | N/A 390 rpm | N/A 410 rpm |
N/A |
| 24164KEJW33W45AC3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 1/30 | N/A 390 rpm | N/A 410 rpm |
N/A |
| 24164KEJW33W45AC4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 1/30 | N/A 390 rpm | N/A 410 rpm |
N/A |