Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22210EJW33C4 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A | N/A 5000 rpm | N/A 6200 rpm |
N/A |
| 22210EJW33VSL609 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A | N/A | N/A |
N/A |
| 22210EJW841 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A | N/A 5000 rpm | N/A 6200 rpm |
N/A |
| 22210EJW841C3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A | N/A 5000 rpm | N/A 6200 rpm |
N/A |
| 22210KEJW33 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 1/12 | N/A 5000 rpm | N/A 6200 rpm |
N/A |
| 22210KEJW33C3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 1/12 | N/A 5000 rpm | N/A 6200 rpm |
N/A |
| 22210KEJW33C3VSL609 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 1/12 | N/A | N/A |
N/A |
| 22210KEJW33C4 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 1/12 | N/A 5000 rpm | N/A 6200 rpm |
N/A |
| 22211EJW33 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211EJW33C2 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211EJW33C3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211EJW33C3SLA | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211EJW33C3VSL609 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A | N/A |
N/A |
| 22211EJW33C4 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211EJW33VSL609 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A | N/A |
N/A |
| 22211EJW33W8 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211EJW841 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211EJW841C3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211KEJW33 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 1/12 | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211KEJW33C3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 1/12 | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211KEJW33C3VSL609 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 1/12 | N/A | N/A |
N/A |
| 22211KEJW33C4 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 1/12 | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22211KEJW841C3 | N/A 55 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 1/12 | N/A 4700 rpm | N/A 5800 rpm |
N/A |
| 22212EJ | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A | N/A 4400 rpm | N/A 5500 rpm |
N/A |
| 22212EJC3 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A | N/A 4400 rpm | N/A 5500 rpm |
N/A |