Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22213KEJW33C3 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD
22213KEJW33C4 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD
22213KEJW841C3 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 4200 rpm N/A 5200 rpm N/A CAD
22214EJ N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214EJC3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214EJW33 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214EJW33C2 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214EJW33C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214EJW33C3VSL609 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214EJW33C4 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214EJW33S2C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214EJW33VSL609 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214EJW841 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214KEJW33 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22214KEJW33C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4000 rpm N/A 4900 rpm N/A CAD
22215EJW33 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD
22215EJW33C2 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD
22215EJW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD
22215EJW33C3VSL609 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD
22215EJW33C4 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD
22215EJW33VSL609 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD
22215EJW841C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD
22215KEJW33 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD
22215KEJW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD
22215KEJW33C4 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD
Unit of Measure
« 6 7 8 9 10 »