COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22215KEJW841C3 N/A N/A 5.1181 in N/A 1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Icon (for items table)
22216EJW33 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C08C3 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C2 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C3 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C3SLA N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C3VSL609 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C4 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C5 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33VSL609 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW841C3 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW841C4 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216KEJW33 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216KEJW33C2 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216KEJW33C3 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216KEJW33C4 N/A N/A 5.5118 in N/A 1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22217EJW33 N/A N/A 5.9055 in N/A 1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW33C2 N/A N/A 5.9055 in N/A 1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW33C3 N/A N/A 5.9055 in N/A 1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW33C3SLA N/A N/A 5.9055 in N/A 1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW33C3VSL609 N/A N/A 5.9055 in N/A 1.4173 in N/A N/A N/A CAD Icon (for items table)
22217EJW33C4 N/A N/A 5.9055 in N/A 1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW33VSL609 N/A N/A 5.9055 in N/A 1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW841 N/A N/A 5.9055 in N/A 1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217KEJW33 N/A N/A 5.9055 in N/A 1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »