Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 22217KEJW33C2 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| 22217KEJW33C3 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| 22217KEJW33C4 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| 22217KEJW841C3 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| 22218EJW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218EJW33C2 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218EJW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218EJW33C3SLA | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218EJW33C3VSL609 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218EJW33C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218EJW33C5 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218EJW33VSL609 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218EJW841C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218KEJW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218KEJW33C2 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218KEJW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218KEJW33C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22218KEJW841C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 3400 rpm | N/A 4100 rpm |
N/A
|
| 22219EJW33 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 3200 rpm | N/A 3900 rpm |
N/A
|
| 22219EJW33C2 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 3200 rpm | N/A 4000 rpm |
N/A
|
| 22219EJW33C3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 3200 rpm | N/A 4000 rpm |
N/A
|
| 22219EJW33C3VSL609 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 3200 rpm | N/A 4000 rpm |
N/A
|
| 22219EJW33C4 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 3200 rpm | N/A 4000 rpm |
N/A
|
| 22219EJW33VSL609 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 3200 rpm | N/A 4000 rpm |
N/A
|
| 22219KEJW33 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 3200 rpm | N/A 4000 rpm |
N/A
|