COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22226KEJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22226KEJW33C4 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22226KEJW841C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
22228EJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22228EJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22228EJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22228EJW33C3SLA N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22228EJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22228EJW33VSL609 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
22228KEJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
22228KEJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
22228KEJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
22228KEJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
22230EJW33 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22230EJW33C2 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22230EJW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22230EJW33C3SLA N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22230EJW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22230EJW33VSL609 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22230KEJW33 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22230KEJW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22230KEJW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22230KEJW33W40IC4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table)
22232EJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 2300 rpm N/A CAD Icon (for items table)
22232EJW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 2300 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »