Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23044KEJW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23044KEJW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23044KEJW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23044KEJW33W40I N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23044KEJW33W40IC3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23048EJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23048EJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23048EJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23048EJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
23048KEJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23048KEJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23048KEJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23048KEJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
23052EJW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EJW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EJW33W37IW37C N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EJW507C08 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EJW507C08C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EJW507C08C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052EJW507C08C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEJW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23052KEJW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW33 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW507C08C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW40IW534 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW40IW534C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW507C08C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23060EJW33 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW33C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW507C08C4 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW509C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060KEJW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060KEJW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23064EJW25W507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EJW25W507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EJW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »