Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 22238EJW33C4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238KEJW33 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238KEJW33C2 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238KEJW33C3 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238KEJW33C4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238KEJW33W40IC4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22240EJW33 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240EJW33C2 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240EJW33C3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240EJW33C4 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240KEJW33 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240KEJW33C2 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240KEJW33C3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22240KEJW33C4 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 22244EJW29W33C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244EJW33 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244EJW33C2 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244EJW33C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244EJW33C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEJW507C08 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEJW507C08C2 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEJW507C08C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22244KEJW507C08C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 1300 rpm | N/A 1600 rpm |
N/A
|
| 22248EJW29W33W45AC3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 22248EJW33W45A | N/A 240 mm | N/A 440 mm17.323 in | N/A 120 mm4.724 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|