Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 23080EJW509C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080EJW509C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEJW507C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEJW507C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEJW906A | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23080KEJW906AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 670 rpm | N/A 770 rpm |
N/A
|
| 23120EJW33 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EJW33C2 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EJW33C3 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EJW33C3VSL609 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EJW33C4 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EJW33VSL609 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120EJW33W21A | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120KEJW33 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23120KEJW33C3 | N/A 100 mm | N/A 165 mm6.4961 in | N/A 52 mm2.0472 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 23122EJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 23122EJW33C2 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 23122EJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 23122EJW33C3VSL609 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 23122EJW33C4 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 23122EJW841C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 23122KEJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 23122KEJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 2500 rpm | N/A 3000 rpm |
N/A
|
| 23124EJW33 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124EJW33C2 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124EJW33C3 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124EJW33C3VSL609 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124EJW33C4 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124KEJW33 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124KEJW33C3 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23124KEJW841 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 62 mm2.4409 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 23126EJW33 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23126EJW33C2 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23126EJW33C3 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23126EJW33C3VSL609 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23126EJW33C4 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23126EJW33VSL609 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23126KEJW33 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23126KEJW33C2 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23126KEJW33C3 | N/A 130 mm | N/A 210 mm8.2677 in | N/A 64 mm2.5197 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23128EJW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EJW33C2 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EJW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EJW33C3VSL609 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128EJW33C4 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128KEJW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128KEJW33C2 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128KEJW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23128KEJW33C4 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23130EJW33 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1600 rpm | N/A 1900 rpm |
N/A
|