COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22309EJW33W21FC3 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309EJW33W800C4 N/A 45 mm N/A 99.993 mm3.9367 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309KEJW33 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22309KEJW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 5200 rpm N/A 6200 rpm N/A CAD Icon (for items table)
22310EJW33 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EJW33C2 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EJW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EJW33C3VSL609 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EJW33C4 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EJW33VSL609 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310EJW33W800C4 N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310KEJW33 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310KEJW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22310KEJW33C4 N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 4700 rpm N/A 5600 rpm N/A CAD Icon (for items table)
22311EJC4 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22311EJW33 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22311EJW33C2 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22311EJW33C3 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22311EJW33C3VSL609 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22311EJW33C4 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22311EJW33VSL609 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22311EJW33W21A N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4300 rpm N/A 5100 rpm N/A CAD Icon (for items table)
22311KEJW33 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22311KEJW33C3 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22311KEJW33C4 N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »