Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 21308KEJW33 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| 21308KEJW33C3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| 21309EJW33 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 21309EJW33C2 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 21309EJW33C3 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 21309EJW33C4 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 21309EJW33VSL609 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 21309KEJW33 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 21309KEJW33C3 | N/A 45 mm | N/A 100 mm3.937 in | N/A 25 mm0.9843 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 21310EJW33 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 2900 rpm | N/A 3500 rpm |
N/A
|
| 21310EJW33C2 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 2900 rpm | N/A 3500 rpm |
N/A
|
| 21310EJW33C3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 2900 rpm | N/A 3500 rpm |
N/A
|
| 21310EJW33C4 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 2900 rpm | N/A 3500 rpm |
N/A
|
| 21310EJW33VSL609 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A | N/A |
N/A
|
| 21310KEJW33 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 2900 rpm | N/A 3500 rpm |
N/A
|
| 21310KEJW33C3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 2900 rpm | N/A 3500 rpm |
N/A
|
| 21311EJW33 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 21311EJW33C2 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 21311EJW33C3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 21311EJW33C4 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 21311EJW33VSL609 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 21311KEJW33 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 21311KEJW33C3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in | N/A 2700 rpm | N/A 3200 rpm |
N/A
|
| 21312EJW33 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| 21312EJW33C2 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 2500 rpm | N/A 2900 rpm |
N/A
|