COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

21308KEJW33 N/A N/A 3.5433 in N/A 0.9055 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
21308KEJW33C3 N/A N/A 3.5433 in N/A 0.9055 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
21309EJW33 N/A N/A 3.937 in N/A 0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table)
21309EJW33C2 N/A N/A 3.937 in N/A 0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table)
21309EJW33C3 N/A N/A 3.937 in N/A 0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table)
21309EJW33C4 N/A N/A 3.937 in N/A 0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table)
21309EJW33VSL609 N/A N/A 3.937 in N/A 0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table)
21309KEJW33 N/A N/A 3.937 in N/A 0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table)
21309KEJW33C3 N/A N/A 3.937 in N/A 0.9843 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table)
21310EJW33 N/A N/A 4.3307 in N/A 1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Icon (for items table)
21310EJW33C2 N/A N/A 4.3307 in N/A 1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Icon (for items table)
21310EJW33C3 N/A N/A 4.3307 in N/A 1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Icon (for items table)
21310EJW33C4 N/A N/A 4.3307 in N/A 1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Icon (for items table)
21310EJW33VSL609 N/A N/A 4.3307 in N/A 1.0630 in N/A N/A N/A CAD Icon (for items table)
21310KEJW33 N/A N/A 4.3307 in N/A 1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Icon (for items table)
21310KEJW33C3 N/A N/A 4.3307 in N/A 1.0630 in N/A 2900 rpm N/A 3500 rpm N/A CAD Icon (for items table)
21311EJW33 N/A N/A 4.7244 in N/A 1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
21311EJW33C2 N/A N/A 4.7244 in N/A 1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
21311EJW33C3 N/A N/A 4.7244 in N/A 1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
21311EJW33C4 N/A N/A 4.7244 in N/A 1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
21311EJW33VSL609 N/A N/A 4.7244 in N/A 1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
21311KEJW33 N/A N/A 4.7244 in N/A 1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
21311KEJW33C3 N/A N/A 4.7244 in N/A 1.1417 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
21312EJW33 N/A N/A 5.1181 in N/A 1.2205 in N/A 2500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
21312EJW33C2 N/A N/A 5.1181 in N/A 1.2205 in N/A 2500 rpm N/A 2900 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »