COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22311KEJW33W800C4 N/A N/A 4.7241 in N/A 1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table)
22312EJW33 N/A N/A 5.1181 in N/A 1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22312EJW33C2 N/A N/A 5.1181 in N/A 1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22312EJW33C3 N/A N/A 5.1181 in N/A 1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22312EJW33C3VSL609 N/A N/A 5.1181 in N/A 1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22312EJW33C4 N/A N/A 5.1181 in N/A 1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22312EJW33VSL609 N/A N/A 5.1181 in N/A 1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22312EJW33W800C4 N/A N/A 5.1178 in N/A 1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22312KEJW33 N/A N/A 5.1181 in N/A 1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22312KEJW33C3 N/A N/A 5.1181 in N/A 1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table)
22313EJW33 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313EJW33C2 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313EJW33C3 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313EJW33C3SLA N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313EJW33C3VSL609 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313EJW33C4 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313EJW33VSL609 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313EJW841 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313EJW841C4 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313KEJW33 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313KEJW33C2 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22313KEJW33C3 N/A N/A 5.5118 in N/A 1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table)
22314EJW33 N/A N/A 5.9055 in N/A 2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22314EJW33C2 N/A N/A 5.9055 in N/A 2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table)
22314EJW33C3 N/A N/A 5.9055 in N/A 2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »