Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23144EJW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23144KEJW33 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23144KEJW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23144KEJW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23144KEJW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23144KEJW40IW534C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23148EJW507C08 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 930 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23148EJW507C08C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 930 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23148KEJW40IW534C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 930 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23152EJW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EJW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EJW507C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EJW507C08C2 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EJW507C08C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EJW507C08C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EJW507C08C7 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EJW507C08C8 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152EJW509C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEJW40IW534 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEJW40IW534C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEJW40IW534C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEJW507C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEJW507C08C2 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEJW507C08C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23152KEJW507C08C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD Icon (for items table)
23156EJW45CC08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Icon (for items table)
23156EJW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Icon (for items table)
23156EJW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Icon (for items table)
23156EJW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Icon (for items table)
23156KEJW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Icon (for items table)
23156KEJW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Icon (for items table)
23156KEJW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Icon (for items table)
23156KEJW507C08C7 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD Icon (for items table)
23160EJW33W40W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EJW33W40W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EJW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EJW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EJW509C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160EJW509C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEJW33W40IW45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEJW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEJW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23160KEJW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD Icon (for items table)
23164EJW45CC08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EJW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EJW507C08C2 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »