Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 22314EJW33C3VSL609 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 3600 rpm | N/A 4300 rpm |
N/A
|
| 22314EJW33C4 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 3600 rpm | N/A 4300 rpm |
N/A
|
| 22314EJW33VSL609 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 3600 rpm | N/A 4300 rpm |
N/A
|
| 22314EJW33W800C4 | N/A 70 mm | N/A 149.993 mm5.9052 in | N/A 51 mm2.0079 in | N/A 3600 rpm | N/A 4300 rpm |
N/A
|
| 22314KEJW33 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 3600 rpm | N/A 4300 rpm |
N/A
|
| 22314KEJW33C3 | N/A 70 mm | N/A 150 mm5.9055 in | N/A 51 mm2.0079 in | N/A 3600 rpm | N/A 4300 rpm |
N/A
|
| 22315EJW33 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315EJW33C2 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315EJW33C3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315EJW33C3SLA | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315EJW33C3VSL609 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315EJW33C4 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315EJW33VSL609 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315EJW33W800C4 | N/A 75 mm | N/A 159.993 mm6.2989 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315EJW841 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315KEJW33 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315KEJW33C3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22315KEJW841 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 3500 rpm | N/A 4100 rpm |
N/A
|
| 22316EJW33 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 22316EJW33C2 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 22316EJW33C3 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 22316EJW33C4 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 22316EJW33VSL609 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 22316EJW33W800C4 | N/A 80 mm | N/A 169.993 mm6.6926 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|
| 22316KEJW33 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 58 mm2.2835 in | N/A 3200 rpm | N/A 3800 rpm |
N/A
|