Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 23164EJW507C08C3 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164EJW507C08C4 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164EJW509C08 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164EJW509C08C3 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164KEJW507C08 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164KEJW507C08C2 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164KEJW507C08C3 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23164KEJW507C08C4 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 630 rpm | N/A 700 rpm |
N/A
|
| 23168EJW507C08 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168EJW507C08C2 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168EJW507C08C3 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168EJW507C08C4 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168KEJW507C08 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168KEJW507C08C2 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168KEJW507C08C3 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23168KEJW507C08C4 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 580 rpm | N/A 640 rpm |
N/A
|
| 23172EJW33W45A | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EJW33W45AC3 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EJW507C08 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EJW507C08C2 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EJW507C08C3 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EJW507C08C4 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EJW509C08 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EJW509C08C2 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172EJW509C08C3 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEJW33W45A | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEJW507C08 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEJW507C08C2 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEJW507C08C3 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEJW507C08C4 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEJW906A | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23172KEJW906AC3 | N/A 360 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 540 rpm | N/A 600 rpm |
N/A
|
| 23218EJW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218EJW33C2 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218EJW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218EJW33C3VSL609 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218EJW33C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218EJW33VSL609 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218EJW33W25C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218KEJW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218KEJW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23218KEJW841C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.400 mm2.0630 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 23220EJW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220EJW33C2 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220EJW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220EJW33C4 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220EJW33VSL609 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220EJW98C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220KEJW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220KEJW33C2 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2400 rpm | N/A 2700 rpm |
N/A
|