Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22316KEJW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD
22316KEJW33C4 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD
22317EJW33 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD
22317EJW33C2 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD
22317EJW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD
22317EJW33C4 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD
22317EJW33VSL609 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD
22317EJW33W21A N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 3500 rpm N/A CAD
22317EJW33W800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 3500 rpm N/A CAD
22317KEJW33 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 3500 rpm N/A CAD
22317KEJW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD
22318EJW33 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD
22318EJW33C2 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD
22318EJW33C3 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD
22318EJW33C3SLA N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD
22318EJW33C4 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD
22318EJW33VSL609 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD
22318EJW33W800C4 N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD
22318KEJW33 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD
22318KEJW33C3 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD
22319EJW33 N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD
22319EJW33C2 N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD
22319EJW33C3 N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD
22319EJW33C4 N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD
22319EJW33VSL609 N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD
Unit of Measure
« 21 22 23 24 25 »