COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22316KEJW33C3 N/A N/A 6.6929 in N/A 2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22316KEJW33C4 N/A N/A 6.6929 in N/A 2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table)
22317EJW33 N/A N/A 7.0866 in N/A 2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317EJW33C2 N/A N/A 7.0866 in N/A 2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317EJW33C3 N/A N/A 7.0866 in N/A 2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317EJW33C4 N/A N/A 7.0866 in N/A 2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317EJW33VSL609 N/A N/A 7.0866 in N/A 2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22317EJW33W21A N/A N/A 7.0866 in N/A 2.3622 in N/A 3000 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22317EJW33W800C4 N/A N/A 7.0863 in N/A 2.3622 in N/A 3000 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22317KEJW33 N/A N/A 7.0866 in N/A 2.3622 in N/A 3000 rpm N/A 3500 rpm N/A CAD Icon (for items table)
22317KEJW33C3 N/A N/A 7.0866 in N/A 2.3622 in N/A 3100 rpm N/A 3600 rpm N/A CAD Icon (for items table)
22318EJW33 N/A N/A 7.4803 in N/A 2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22318EJW33C2 N/A N/A 7.4803 in N/A 2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22318EJW33C3 N/A N/A 7.4803 in N/A 2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22318EJW33C3SLA N/A N/A 7.4803 in N/A 2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22318EJW33C4 N/A N/A 7.4803 in N/A 2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22318EJW33VSL609 N/A N/A 7.4803 in N/A 2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22318EJW33W800C4 N/A N/A 7.480 in N/A 2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22318KEJW33 N/A N/A 7.4803 in N/A 2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22318KEJW33C3 N/A N/A 7.4803 in N/A 2.5197 in N/A 2900 rpm N/A 3400 rpm N/A CAD Icon (for items table)
22319EJW33 N/A N/A 7.8740 in N/A 2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22319EJW33C2 N/A N/A 7.8740 in N/A 2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22319EJW33C3 N/A N/A 7.8740 in N/A 2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22319EJW33C4 N/A N/A 7.8740 in N/A 2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22319EJW33VSL609 N/A N/A 7.8740 in N/A 2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »