Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 23220KEJW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2400 rpm | N/A 2700 rpm |
N/A
|
| 23220KEJW841 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| 23222EJW33 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222EJW33C2 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222EJW33C3 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222EJW33C4 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222EJW33VSL609 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222KEJW33 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222KEJW33C3 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23222KEJW33C4 | N/A 110 mm | N/A 200 mm7.8740 in | N/A 69.800 mm2.7480 in | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| 23224EJW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EJW33C2 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EJW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EJW33C3VSL609 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EJW33C4 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224EJW33VSL609 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224KEJW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224KEJW33C2 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224KEJW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23224KEJW33C4 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 1900 rpm | N/A 2100 rpm |
N/A
|
| 23226EJW33 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23226EJW33C2 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23226EJW33C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23226EJW33C3SLA | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23226EJW33C3VSL609 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23226EJW33C4 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23226EJW33VSL609 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23226KEJW33 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23226KEJW33C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1900 rpm |
N/A
|
| 23228EJW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EJW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EJW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228EJW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEJW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEJW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEJW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23228KEJW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1500 rpm | N/A 1700 rpm |
N/A
|
| 23230EJW33 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 96 mm3.7795 in | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23230EJW33C3 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 96 mm3.7795 in | N/A 1400 rpm | N/A 1500 rpm |
N/A
|
| 23232EJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EJW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232EJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEJW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23232KEJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23234EJW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23234EJW33C2 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 1100 rpm | N/A 1300 rpm |
N/A
|
| 23234EJW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 1100 rpm | N/A 1300 rpm |
N/A
|