COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22319EJW33W800C4 N/A 95 mm N/A 199.993 mm7.8737 in N/A 67 mm2.6378 in N/A 2600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
22319KEJW33 N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2600 rpm N/A 3000 rpm N/A CAD Icon (for items table)
22319KEJW33C3 N/A 95 mm N/A 200 mm7.8740 in N/A 67 mm2.6378 in N/A 2700 rpm N/A 3100 rpm N/A CAD Icon (for items table)
22320EJW33 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
22320EJW33C2 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
22320EJW33C3 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
22320EJW33C3VSL609 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
22320EJW33C4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
22320EJW33VSL609 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
22320EJW33W800C4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
22320KEJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
22320KEJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2800 rpm N/A CAD Icon (for items table)
22322EJW33 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322EJW33C2 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322EJW33C3 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322EJW33C4 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322EJW33VSL609 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322EJW33W5C6 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322EJW33W800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322EJW33W89C3 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2100 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322KEJW33 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2100 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322KEJW33C2 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2100 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322KEJW33C3 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2200 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22322KEJW33C4 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2100 rpm N/A 2500 rpm N/A CAD Icon (for items table)
22324EJW33 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »