Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 22319EJW33W800C4 | N/A | N/A 7.8737 in | N/A 2.6378 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 22319KEJW33 | N/A | N/A 7.8740 in | N/A 2.6378 in | N/A 2600 rpm | N/A 3000 rpm |
N/A
|
| 22319KEJW33C3 | N/A | N/A 7.8740 in | N/A 2.6378 in | N/A 2700 rpm | N/A 3100 rpm |
N/A
|
| 22320EJW33 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320EJW33C2 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320EJW33C3 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320EJW33C3VSL609 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320EJW33C4 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320EJW33VSL609 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320EJW33W800C4 | N/A | N/A 8.4643 in | N/A 2.8740 in | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320KEJW33 | N/A | N/A 8.4646 in | N/A 2.8740 in | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22320KEJW33C3 | N/A | N/A 8.4646 in | N/A 2.8740 in | N/A 2400 rpm | N/A 2800 rpm |
N/A
|
| 22322EJW33 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33C2 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33C3 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33C4 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33VSL609 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33W5C6 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33W800C4 | N/A | N/A 9.4485 in | N/A 3.1496 in | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322EJW33W89C3 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322KEJW33 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322KEJW33C2 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22322KEJW33C3 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2200 rpm | N/A 2500 rpm |
N/A
|
| 22322KEJW33C4 | N/A | N/A 9.4488 in | N/A 3.1496 in | N/A 2100 rpm | N/A 2500 rpm |
N/A
|
| 22324EJW33 | N/A | N/A 10.2362 in | N/A 3.3858 in | N/A 2000 rpm | N/A 2300 rpm |
N/A
|