Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23252EJW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252EJW507C08C3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252EJW507C08C4 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252EJW509C08 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEJW507C08 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEJW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEJW507C08C3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEJW507C08C4 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23252KEJW906AC3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 660 rpm N/A 720 rpm N/A CAD Icon (for items table)
23256EJW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table)
23256EJW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table)
23256KEJW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table)
23256KEJW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 610 rpm N/A 660 rpm N/A CAD Icon (for items table)
23260EJW507C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260EJW507C08C2 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260EJW507C08C3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260EJW507C08C4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260EJW525C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEJW507C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEJW507C08C2 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEJW507C08C3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEJW507C08C4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEJW906A N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEJW906AC3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23260KEJW906AC4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 540 rpm N/A 590 rpm N/A CAD Icon (for items table)
23264EJW45C N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264EJW507C08 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264EJW507C08C2 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264EJW507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264EJW507C08C4 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264EJW525C08 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEJW507C08 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEJW507C08C2 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEJW507C08C3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEJW507C08C4 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEJW906A N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEJW906AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23264KEJW906AC4 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 490 rpm N/A 540 rpm N/A CAD Icon (for items table)
23956EJW33 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24015EJW33 N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table)
24015EJW33S3C4 N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 3500 rpm N/A 4300 rpm N/A CAD Icon (for items table)
24020EJW33 N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
24020EJW33C2 N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
24020EJW33C3 N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
24020EJW33C4 N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
24020EJW841C3 N/A 100 mm N/A 150 mm5.9055 in N/A 50 mm1.9685 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table)
24022EJW33 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table)
24022EJW33C2 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table)
24022EJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table)
24022EJW33C4 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »