Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 26 27 28 29 30 

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24032EJW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24032EJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24032EJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24032EJW33W89C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24032EJW841C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24032EJW841C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24032EJW901C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24032KEJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24032KEJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24032KEJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24034EJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24034EJW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24034EJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24034EJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24034EJW841C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24034EJW841C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24034EJW901C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24034KEJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24034KEJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24034KEJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24036EJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24036EJW33C2 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24036EJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24036EJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24036EJW33C5 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24036EJW33W59DC3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24036EJW901C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24036KEJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24036KEJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24036KEJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24038EJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
24038EJW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
24038EJW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
24038EJW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
24038KEJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table)
24040EJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040EJW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040EJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040EJW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040EJW33W21A N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040EJW33W25 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040EJW33W40IC3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040EJW841 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040KEJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040KEJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040KEJW33W40I N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040KEJW33W40IC3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24040KEJW507C08C4 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24044EJW33 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24044EJW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1000 rpm N/A 1200 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30