Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22340EJW33W45AW800C4 N/A 200 mm N/A 419.993 mm16.5352 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD
22340KEJW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD
22340KEJW33W45AC2 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD
22340KEJW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD
22340KEJW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD
22344EJW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD
22344EJW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD
22344EJW33W45AC6 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD
22344EJW33W45AW800C4 N/A 220 mm N/A 459.988 mm18.1098 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD
22344KEJW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD
22344KEJW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 960 rpm N/A 1100 rpm N/A CAD
23022EJW33 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD
23022EJW33C2 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD
23022EJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD
23022EJW33C4 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD
23022EJW33VSL609 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD
23022EJW841 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD
23022KEJW33 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD
23022KEJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3000 rpm N/A 3600 rpm N/A CAD
23024EJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD
23024EJW33C2 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD
23024EJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD
23024EJW33C4 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD
23024EJW33-PROTO N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2700 rpm N/A 3300 rpm N/A CAD
23024EJW33VSL609 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD
Unit of Measure
« 26 27 28 29 30 »