Part Number |
d - Bore |
O.D. (D) |
Width (B) |
Reference Thermal Speed Rating (Oil) |
Reference Thermal Speed Rating (Grease) |
CAD |
|---|---|---|---|---|---|---|
| 22340EJW33W45AW800C4 | N/A 200 mm | N/A 419.993 mm16.5352 in | N/A 138 mm5.4331 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22340KEJW33W45A | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22340KEJW33W45AC2 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22340KEJW33W45AC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22340KEJW33W45AC4 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22344EJW33W45A | N/A 220 mm | N/A 460 mm18.1100 in | N/A 145 mm5.7090 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 22344EJW33W45AC3 | N/A 220 mm | N/A 460 mm18.1100 in | N/A 145 mm5.7090 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 22344EJW33W45AC6 | N/A 220 mm | N/A 460 mm18.1100 in | N/A 145 mm5.7090 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 22344EJW33W45AW800C4 | N/A 220 mm | N/A 459.988 mm18.1098 in | N/A 145 mm5.7090 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 22344KEJW33W45A | N/A 220 mm | N/A 460 mm18.1100 in | N/A 145 mm5.7090 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 22344KEJW33W45AC3 | N/A 220 mm | N/A 460 mm18.1100 in | N/A 145 mm5.7090 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 23022EJW33 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022EJW33C2 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022EJW33C3 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022EJW33C4 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022EJW33VSL609 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022EJW841 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022KEJW33 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23022KEJW33C3 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 45 mm1.7717 in | N/A 3600 rpm | N/A 3000 rpm |
N/A
|
| 23024EJW33 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024EJW33C2 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024EJW33C3 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024EJW33C4 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024EJW33-PROTO | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 3300 rpm | N/A 2700 rpm |
N/A
|
| 23024EJW33VSL609 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|