Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 22340EJW33W45AW800C4 | N/A | N/A 16.5352 in | N/A 5.4331 in | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340KEJW33W45A | N/A | N/A 16.5354 in | N/A 5.4331 in | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340KEJW33W45AC2 | N/A | N/A 16.5354 in | N/A 5.4331 in | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340KEJW33W45AC3 | N/A | N/A 16.5354 in | N/A 5.4331 in | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22340KEJW33W45AC4 | N/A | N/A 16.5354 in | N/A 5.4331 in | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 22344EJW33W45A | N/A | N/A 18.1100 in | N/A 5.7090 in | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22344EJW33W45AC3 | N/A | N/A 18.1100 in | N/A 5.7090 in | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22344EJW33W45AC6 | N/A | N/A 18.1100 in | N/A 5.7090 in | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22344EJW33W45AW800C4 | N/A | N/A 18.1098 in | N/A 5.7090 in | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22344KEJW33W45A | N/A | N/A 18.1100 in | N/A 5.7090 in | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 22344KEJW33W45AC3 | N/A | N/A 18.1100 in | N/A 5.7090 in | N/A 960 rpm | N/A 1100 rpm |
N/A
|
| 23022EJW33 | N/A | N/A 6.6929 in | N/A 1.7717 in | N/A 3000 rpm | N/A 3600 rpm |
N/A
|
| 23022EJW33C2 | N/A | N/A 6.6929 in | N/A 1.7717 in | N/A 3000 rpm | N/A 3600 rpm |
N/A
|
| 23022EJW33C3 | N/A | N/A 6.6929 in | N/A 1.7717 in | N/A 3000 rpm | N/A 3600 rpm |
N/A
|
| 23022EJW33C4 | N/A | N/A 6.6929 in | N/A 1.7717 in | N/A 3000 rpm | N/A 3600 rpm |
N/A
|
| 23022EJW33VSL609 | N/A | N/A 6.6929 in | N/A 1.7717 in | N/A 3000 rpm | N/A 3600 rpm |
N/A
|
| 23022EJW841 | N/A | N/A 6.6929 in | N/A 1.7717 in | N/A 3000 rpm | N/A 3600 rpm |
N/A
|
| 23022KEJW33 | N/A | N/A 6.6929 in | N/A 1.7717 in | N/A 3000 rpm | N/A 3600 rpm |
N/A
|
| 23022KEJW33C3 | N/A | N/A 6.6929 in | N/A 1.7717 in | N/A 3000 rpm | N/A 3600 rpm |
N/A
|
| 23024EJW33 | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 2800 rpm | N/A 3400 rpm |
N/A
|
| 23024EJW33C2 | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 2800 rpm | N/A 3400 rpm |
N/A
|
| 23024EJW33C3 | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 2800 rpm | N/A 3400 rpm |
N/A
|
| 23024EJW33C4 | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 2800 rpm | N/A 3400 rpm |
N/A
|
| 23024EJW33-PROTO | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 2700 rpm | N/A 3300 rpm |
N/A
|
| 23024EJW33VSL609 | N/A | N/A 7.0866 in | N/A 1.8110 in | N/A 2800 rpm | N/A 3400 rpm |
N/A
|