COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23024EJW841C3 N/A N/A 7.0866 in N/A 1.8110 in N/A 2700 rpm N/A 3300 rpm N/A CAD Icon (for items table)
23024KEJW33 N/A N/A 7.0866 in N/A 1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table)
23024KEJW33C3 N/A N/A 7.0866 in N/A 1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table)
23024KEJW33C5 N/A N/A 7.0866 in N/A 1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table)
23026EJW33 N/A N/A 7.8740 in N/A 2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
23026EJW33C2 N/A N/A 7.8740 in N/A 2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
23026EJW33C3 N/A N/A 7.8740 in N/A 2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
23026EJW33C4 N/A N/A 7.8740 in N/A 2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
23026EJW33VSL609 N/A N/A 7.8740 in N/A 2.0472 in N/A N/A N/A CAD Icon (for items table)
23026KEJW33 N/A N/A 7.8740 in N/A 2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
23026KEJW33C3 N/A N/A 7.8740 in N/A 2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table)
23028EJW33 N/A N/A 8.2677 in N/A 2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23028EJW33C2 N/A N/A 8.2677 in N/A 2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23028EJW33C3 N/A N/A 8.2677 in N/A 2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23028EJW33C4 N/A N/A 8.2677 in N/A 2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23028EJW33C5 N/A N/A 8.2677 in N/A 2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23028EJW33VSL609 N/A N/A 8.2677 in N/A 2.0866 in N/A N/A N/A CAD Icon (for items table)
23028EJW33W89C4 N/A N/A 8.2677 in N/A 2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23028KEJW33 N/A N/A 8.2677 in N/A 2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23028KEJW33C3 N/A N/A 8.2677 in N/A 2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23028KEJW33C4 N/A N/A 8.2677 in N/A 2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table)
23030EJW33 N/A N/A 8.8583 in N/A 2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030EJW33C2 N/A N/A 8.8583 in N/A 2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030EJW33C3 N/A N/A 8.8583 in N/A 2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
23030EJW33C4 N/A N/A 8.8583 in N/A 2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »