Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 23030EJW33VSL609 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030KEJW33 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23030KEJW33C3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 23032EJW33 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23032EJW33C2 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23032EJW33C3 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23032EJW33C4 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23032KEJW33 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23032KEJW33C2 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23032KEJW33C3 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23032KEJW33C4 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 23034EJW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034EJW33C2 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034EJW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034EJW33C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034EJW33VSL609 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034EJW502 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034KEJW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034KEJW33C2 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034KEJW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23034KEJW33C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1900 rpm | N/A 2200 rpm |
N/A
|
| 23036EJW33 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23036EJW33C2 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23036EJW33C3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1700 rpm | N/A 2100 rpm |
N/A
|
| 23036EJW33C4 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1700 rpm | N/A 2100 rpm |
N/A
|