COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

23030EJW33VSL609 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23030KEJW33 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23030KEJW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2600 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23032EJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EJW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032EJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEJW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23032KEJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
23034EJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034EJW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034EJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034EJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034EJW33VSL609 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034EJW502 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034KEJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034KEJW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034KEJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23034KEJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 2200 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23036EJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036EJW33C2 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036EJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23036EJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »