COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23038EJW33 N/A N/A 11.4173 in N/A 2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23038EJW33C2 N/A N/A 11.4173 in N/A 2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23038EJW33C3 N/A N/A 11.4173 in N/A 2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23038EJW33C4 N/A N/A 11.4173 in N/A 2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23038KEJW33 N/A N/A 11.4173 in N/A 2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23038KEJW33C2 N/A N/A 11.4173 in N/A 2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23038KEJW33C3 N/A N/A 11.4173 in N/A 2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23038KEJW33C4 N/A N/A 11.4173 in N/A 2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23038KEJW33W40I N/A N/A 11.4173 in N/A 2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23038KEJW33W40IC3 N/A N/A 11.4173 in N/A 2.9528 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23040EJW33 N/A N/A 12.2047 in N/A 3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040EJW33C2 N/A N/A 12.2047 in N/A 3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040EJW33C3 N/A N/A 12.2047 in N/A 3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040EJW33C4 N/A N/A 12.2047 in N/A 3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040EJW33C5 N/A N/A 12.2047 in N/A 3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040KEJW33 N/A N/A 12.2047 in N/A 3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040KEJW33C2 N/A N/A 12.2047 in N/A 3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040KEJW33C3 N/A N/A 12.2047 in N/A 3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040KEJW33C4 N/A N/A 12.2047 in N/A 3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23040KEJW33W40I N/A N/A 12.2047 in N/A 3.2283 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table)
23044EJW33 N/A N/A 13.3858 in N/A 3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23044EJW33C2 N/A N/A 13.3858 in N/A 3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23044EJW33C3 N/A N/A 13.3858 in N/A 3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23044EJW33C4 N/A N/A 13.3858 in N/A 3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23044KEJW33 N/A N/A 13.3858 in N/A 3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »