Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 24152EJW33W45AC4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 550 rpm | N/A 590 rpm |
N/A
|
| 24152EJW33W45AC5 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 550 rpm | N/A 590 rpm |
N/A
|
| 24152KEJW33W45A | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 550 rpm | N/A 590 rpm |
N/A
|
| 24152KEJW33W45AC3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 550 rpm | N/A 590 rpm |
N/A
|
| 24152KEJW33W45AC4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 550 rpm | N/A 590 rpm |
N/A
|
| 24152KEJW33W45AC6 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 550 rpm | N/A 590 rpm |
N/A
|
| 24156EJW33W45A | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 500 rpm | N/A 530 rpm |
N/A
|
| 24156EJW33W45AC2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 500 rpm | N/A 530 rpm |
N/A
|
| 24156EJW33W45AC3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 500 rpm | N/A 530 rpm |
N/A
|
| 24156EJW33W45AC4 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 500 rpm | N/A 530 rpm |
N/A
|
| 24156EJW33W45AC6 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 500 rpm | N/A 530 rpm |
N/A
|
| 24156KEJW33W45A | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 500 rpm | N/A 530 rpm |
N/A
|
| 24156KEJW33W45AC2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 500 rpm | N/A 530 rpm |
N/A
|
| 24156KEJW33W45AC3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 500 rpm | N/A 530 rpm |
N/A
|
| 24156KEJW33W45AC4 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 180 mm7.087 in | N/A 500 rpm | N/A 530 rpm |
N/A
|
| 24160EJW33W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160EJW33W45AC2 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160EJW33W45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160EJW33W45AC4 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160KEJW33W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160KEJW33W45AC2 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160KEJW33W45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24160KEJW33W45AC4 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 450 rpm | N/A 480 rpm |
N/A
|
| 24164EJW33W45A | N/A 320 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 24164EJW33W45AC2 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 24164EJW33W45AC3 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 24164EJW33W45AC4 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 24164KEJW33W45A | N/A 320 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 24164KEJW33W45AC2 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 24164KEJW33W45AC3 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 390 rpm | N/A 420 rpm |
N/A
|
| 24164KEJW33W45AC4 | N/A 320 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 390 rpm | N/A 420 rpm |
N/A
|