Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23044KEJW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD
23044KEJW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD
23044KEJW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD
23044KEJW33W40I N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD
23044KEJW33W40IC3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD
23048EJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23048EJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23048EJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23048EJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23048KEJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD
23048KEJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD
23048KEJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD
23048KEJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD
23052EJW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052EJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052EJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052EJW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052EJW33W37IW37C N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052EJW507C08 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052EJW507C08C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052EJW507C08C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052EJW507C08C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052KEJW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052KEJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23052KEJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD
Unit of Measure
« 31 32 33 34 35 »