COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23052KEJW33C4 N/A N/A 15.748 in N/A 4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW33 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW33C2 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW33C3 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW507C08 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW507C08C2 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056EJW507C08C3 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW33C2 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW33C3 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW40IW534 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW40IW534C4 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW507C08 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW507C08C3 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23056KEJW507C08C4 N/A N/A 16.535 in N/A 4.1730 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23060EJW33 N/A N/A 18.1100 in N/A 4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW33C3 N/A N/A 18.1100 in N/A 4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW507C08 N/A N/A 18.1100 in N/A 4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW507C08C3 N/A N/A 18.1100 in N/A 4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW507C08C4 N/A N/A 18.1100 in N/A 4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060EJW509C08 N/A N/A 18.1100 in N/A 4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060KEJW507C08 N/A N/A 18.1100 in N/A 4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23060KEJW507C08C3 N/A N/A 18.1100 in N/A 4.6460 in N/A 960 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23064EJW25W507C08 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EJW25W507C08C3 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EJW507C08 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »